Fuse terminal 6.20 mm Pull spring 2002

Fuse terminal 6.20 mm Pull spring 2002

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002-1611
2002-1811
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pins per row

4.71 €

1 Available 3 Days 2

7.35 €

1 Available 3 Days 4

Loading...

  1. 1

Basic information

Product size (width)(mm) 6.20 Clamp width(mm) 6.20 Stripping length (max.)(mm) 12
Min. stripping length(mm) 10 Nominal current(A) 6.3 Nominal voltage(V) 250
Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.25
Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 22 AWG max. 12
No. of rows 1 Colour Grey Connector type (category) Fuse terminal
Configuration L Connection (components) Pull spring Connector features + swivelling fuse holder

Tech Support