Manufacturer part number: 2005-7646
Brand: WAGO
Price: 7.88 €
Delivery time: 3 Days
Number of pins: 3 Pole
Nominal voltage: 250 V
No. of rows: 3
Type (misc.): N/L/PE
Configuration: Terre
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2005-7646
Part Number
|
---|
2005-7646 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal voltage (V) | No. of rows | Type (misc.) | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 3 | 250 | 3 | N/L/PE | Terre | - |
Loading...
Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 13 |
---|---|---|---|---|---|
Min. stripping length(mm) | 11 | Nominal current(A) | 36 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 6 |
AWG (min.) | 20 | AWG max. | 12 | Pins per row | 1 |
Colour | Grey | Connector type (category) | Industrial terminal block | Connection (components) | Pull spring |
This page is Industrial terminal block 6.20 mm Pull spring, part number 2005-7646.
You can find the detail information about specifications and dimensions on part number 2005-7646.
Configure
Part Number |
---|
2005-7641 |
2005-7642 |
2005-7645 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Nominal voltage (V) | No. of rows | Type (misc.) | Configuration | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available | 3 Days | 3 | 250 | 3 | NT/L/P | Terre | + N disconnect slide | ||
6.28 € | 1 | Available | 3 Days | 2 | 400 | 2 | L/L | L | - | ||
7.88 € | 1 | Available | 3 Days | 3 | 250 | 3 | L/L/PE | Terre | - |