PG terminal 3.50 mm Push-in connector【100 Pieces Per Package】 (2200-1307)

PG terminal 3.50 mm Push-in connector 2200-1307

Click on this image to zoom in.

Click on this image to zoom in.

  • PG terminal 3.50 mm Push-in connector 2200-1307
  • PG terminal 3.50 mm Push-in connector 2200-1307
  • Volume Discount

Product Details:

Manufacturer part number: 2200-1307

Brand: WAGO

Price: 436.17

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200-1307

Part Number
2200-1307
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

436.17 €

100 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 3 Product size (height)(mm) 32.90 Product size (length)(mm) 58.20
Product size (width)(mm) 3.5 Clamp width(mm) 3.50 Stripping length (max.)(mm) 11
Min. stripping length(mm) 9 Nominal current(A) 13.5 Min. cross section (flexible)(mm²) 0.14
Max. cross section (flexible)(mm²) 1 Min. cross section (inflexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 1.5
AWG (min.) 24 AWG max. 16 No. of rows 1
Pins per row 3 Colour Green-yellow Connector type (category) PG terminal
Connection (components) Push-in connector Connector features + CAGE CLAMP® Industrial goods Yes

This page is PG terminal 3.50 mm Push-in connector, part number 2200-1307.
You can find the detail information about specifications and dimensions on part number 2200-1307.

Variation of this product

Part Number
2200-1407
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?

464.59 €

100 Pieces Per Package

1 pack Available 8 Days

Tech Support