Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2204-1207 |
2204-1307 |
2204-1407 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Pins per row | |
---|---|---|---|---|---|---|---|---|---|
173.65 € | 50 Pieces Per Package | 1 pack | 8 Days | 2 | 52.30 | 2 | |||
207.27 € | 50 Pieces Per Package | 1 pack | 26 Days | 3 | 65.50 | 3 | |||
294.05 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 78.70 | 4 |
Loading...
Product size (height)(mm) | 32.90 | Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 11 | Nominal current(A) | 32 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 6 | AWG (min.) | 20 | AWG max. | 10 |
No. of rows | 1 | Colour | Green-yellow | Connector type (category) | PG terminal |
Connection (components) | Push-in connector | Connector features | + CAGE CLAMP® | Industrial goods | Yes |