Manufacturer part number: 262-181
Brand: WAGO
Price: 80.60 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
262-181
Number of pins(Pole) | 1 | Product size (height)(mm) | 23 | Product size (width)(mm) | 7 |
---|---|---|---|---|---|
Clamp width(mm) | 7 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 23 | Nominal voltage(V) | 550 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |
This page is Space-saving, 2-conductor Ex e II end terminal block 262, part number 262-181.
You can find the detail information about specifications and dimensions on part number 262-181.