Space-saving, 4-conductor end terminal block 261【200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

261-357/342-000

Part Number
261-357/342-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

224.08 €

200 Pieces Per Package

1 pack 25 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 23.20 Product size (width)(mm) 10
Clamp width(mm) 10 Stripping length (max.)(mm) 9 Min. stripping length(mm) 8
Nominal current(A) 24 Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 No. of rows 1
Pins per row 4 Weight(g) 4.468 Colour Green-yellow
Connector type (category) Terminal Configuration Terre Connection (components) Pull spring
Connector features Two-sided + actuator Industrial goods Yes

This page is Space-saving, 4-conductor end terminal block 261, part number 261-357/342-000.
You can find the detail information about specifications and dimensions on part number 261-357/342-000.

Tech Support