Manufacturer part number: 280-503/281-579
Brand: WAGO
Price: 1,164.19 €
Delivery time: 8 Days
Nominal voltage: 24 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-503/281-579
Number of pins(Pole) | 1 | Product size (height)(mm) | 39.50 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 20 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + discharge tube | Industrial goods | Yes |
This page is Terminal block with gas-filled surge arrester and end plate 280, part number 280-503/281-579.
You can find the detail information about specifications and dimensions on part number 280-503/281-579.
Part Number |
---|
280-503/281-580 |
280-503/281-581 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) |
---|---|---|---|---|---|---|---|
1,201.37 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 110 | ||
1,229.79 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 230 |