Terminal block with varistor and end plate 280【50 Pieces Per Package】 (280-502/281-586)

Terminal block with varistor and end plate 280 280-502/281-586
  • Volume Discount

Product Details:

Manufacturer part number: 280-502/281-586

Brand: WAGO

Price: 1,037.39

Delivery time: 25 Days


Technical Data:

Product size (length): - mm

Stripping length (max.): - mm

Nominal voltage: - V

Weight: - g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-502/281-586

Part Number
280-502/281-586
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Stripping length (max.)
(mm)
Nominal voltage
(V)
Weight
(g)

1,037.39 €

50 Pieces Per Package

1 pack Available 25 Days ----

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 39.50 Product size (width)(mm) 10
Clamp width(mm) 10 Nominal current(A) 20 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 No. of rows 1
Pins per row 2 Colour Grey Connector type (category) Terminal
Configuration L Connection (components) Pull spring Connector features + varistor
Industrial goods Yes

This page is Terminal block with varistor and end plate 280, part number 280-502/281-586.
You can find the detail information about specifications and dimensions on part number 280-502/281-586.

Variation of this product

Part Number
280-502/281-584
280-502/281-587
280-502/281-588
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Stripping length (max.)
(mm)
Nominal voltage
(V)
Weight
(g)

1,059.25 €

50 Pieces Per Package

1 pack Available 25 Days --60-

1,059.25 €

50 Pieces Per Package

1 pack Available 8 Days 10811012.642

1,059.25 €

50 Pieces Per Package

1 pack Available 8 Days ----

Tech Support