Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
870-590/281-410 |
870-590/281-675 |
870-596/281-673 |
870-596/281-674 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Weight (g) | Connector features | |
---|---|---|---|---|---|---|---|---|---|
525.49 € | 50 Pieces Per Package | 1 pack | 8 Days | 2 | 17.324 | + 1 diode | |||
453.79 € | 50 Pieces Per Package | 1 pack | 25 Days | 2 | 17.324 | + 1 diode | |||
1,287.40 € | 50 Pieces Per Package | 1 pack | 7 Days | 3 | 16.724 | + 3 diodes | |||
1,264.99 € | 50 Pieces Per Package | 1 pack | 25 Days | 3 | 16.5 | + 3 diodes |
Loading...
Product size (height)(mm) | 52.50 | Product size (length)(mm) | 5 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 6 | Nominal current(A) | 0.5 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 3 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Tripleport diode terminal | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |