Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
870-593/281-413 |
870-593/281-434 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | |
---|---|---|---|---|---|---|---|
480.67 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | |||
480.67 € | 50 Pieces Per Package | 1 pack | 26 Days | 17.2 |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 52.50 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 6 |
Nominal current(A) | 0.025 | Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 3 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Tripleport LED terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | + red LED |
Industrial goods | Yes |