Manufacturer part number: 870-559
Brand: WAGO
Price: 355.27 €
Delivery time: 8 Days
Number of pins: 6 Pole
Product size (height): 52.50 mm
Product size (length): 5 mm
Product size (width): 5 mm
Clamp width: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
870-559
Part Number
|
---|
870-559 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Contamination level | Weight (g) | Colour | Connector type (category) | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
355.27 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 6 | 52.50 | 5 | 5 | 5 | 6 | 500 | 0.08 | 0.08 | 28 | 3 | 18.995 | Grey | Tripleport shielding terminal | L | - |
Loading...
Nominal current(A) | 24 | Max. cross section (flexible)(mm²) | 4 | Max. cross section (inflexible)(mm²) | 2.5 |
---|---|---|---|---|---|
AWG max. | 12 | No. of rows | 3 | Pins per row | 2 |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is Three-level terminal 870, part number 870-559.
You can find the detail information about specifications and dimensions on part number 870-559.
Configure
Basic Attributes
Connector features
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG (min.)
Contamination level
Weight(g)
Colour
Connector type (category)
Configuration
Filter by standard shipping days
Optional Attributes
Part Number |
---|
870-551 |
870-553 |
870-556 |
870-557 |
870-567 |
870-951 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Contamination level | Weight (g) | Colour | Connector type (category) | Configuration | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 50 Pieces Per Package | 1 pack | 8 Days | 3 | 52.50 | 5 | 5 | 5 | 6 | 500 | 0.08 | 0.08 | 28 | 3 | 17.352 | Grey | Tripleport continuity | L | - | |||
240.48 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 3 | 52.50 | 5 | 5 | 5 | 6 | 500 | 0.08 | 0.08 | 28 | 3 | 17.352 | Grey | Tripleport continuity | N | - | ||
274.49 € | 50 Pieces Per Package | 1 pack | 8 Days | 1 | 52.50 | 5 | 5 | 5 | 6 | 500 | 0.08 | 0.08 | 28 | 3 | 17.837 | Grey | Tripleport continuity | L | - | |||
424.65 € | 50 Pieces Per Package | 1 pack | 8 Days | 1 | 52.50 | 5 | 5 | 5 | 6 | - | 0.08 | 0.08 | 28 | - | 19.339 | Green-yellow | Tripleport PG terminal | Terre | - | |||
312.60 € | 50 Pieces Per Package | 1 pack | 8 Days | 3 | 52.50 | 5 | 5 | 5 | 6 | 500 | 0.08 | 0.08 | 28 | 3 | 18.995 | Grey | Tripleport PG terminal | L | - | |||
213.16 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 3 | 52.50 | 5 | 5 | 5 | 6 | 420 | 0.08 | 0.08 | 28 | - | 17.619 | Grey | Tripleport continuity | L | Complies with ATEX Ex-e II standards |