Manufacturer part number: 2002-3212/1000-673
Brand: WAGO
Price: 16.93 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-3212/1000-673
Number of pins(Pole) | 3 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 0.5 |
Nominal voltage(V) | 250 | Nominal voltage (details)(V) | 250 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 3 |
Pins per row | 2 | Type (misc.) | Triple level diode terminal with 3 1N4007 diodes | Colour | Grey |
Connector type (category) | Tripleport diode terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + 1 diode |
This page is Tripleport diode terminal 5.20 mm Pull spring, part number 2002-3212/1000-673.
You can find the detail information about specifications and dimensions on part number 2002-3212/1000-673.