Manufacturer part number: 281-660
Brand: WAGO
Price: 179.27 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-660
Number of pins(Pole) | 1 | Product size (height)(mm) | 53.50 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 10 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Colour | Blue |
Connector type (category) | N terminal | Configuration | N | Connection (components) | Pull spring |
Connector features | + separator | Industrial goods | Yes |
This page is 4-conductor disconnect terminal block 281, part number 281-660.
You can find the detail information about specifications and dimensions on part number 281-660.