Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-875 |
280-881 |
280-882 |
280-884 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal voltage (V) | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
268.89 € | 50 Pieces Per Package | 1 pack | 78 Days | 1 | - | 9 | 8 | 250 | - | Grey | L | + test option | |||
229.68 € | 50 Pieces Per Package | 1 pack | 8 Days | 1 | - | 9 | 8 | 400 | - | Grey | L | + test option | |||
268.89 € | 50 Pieces Per Package | 1 pack | 46 Days | 4 | 5 | 8 | - | 250 | 14.151 | Grey | L | + swivelling cutter | |||
280.11 € | 50 Pieces Per Package | 1 pack | 46 Days | 4 | - | 9 | 8 | 250 | - | Orange | - | + test option |
Loading...
Product size (height)(mm) | 28.5 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Nominal current(A) | 16 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 4 |
Contamination level | 3 | Connector type (category) | N terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal voltage(V)
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes