Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1871 |
2002-1874/401-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Contamination level | Weight (g) | Colour | Configuration | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 23 Days | - | - | 12 | 10 | - | - | Grey | L | + test option | - | |||
212.88 € | 50 Pieces Per Package | 1 pack | 7 Days | 32.90 | 5.2 | 10 | - | 3 | 9.828 | Blue | N | - | Yes |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Connector type (category) | N terminal | Connection (components) | Pull spring |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Contamination level
Weight(g)
Colour
Configuration
Connector features
Industrial goods
Filter by standard shipping days
Optional Attributes