Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
264-727/999-950 |
264-737/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | |
---|---|---|---|---|---|---|---|
224.08 € | 100 Pieces Per Package | 1 pack | 7 Days | 1 | |||
322.48 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 4 |
Loading...
Product size (height)(mm) | 24.50 | Product size (width)(mm) | 10 | Clamp width(mm) | 10 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 24 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 20 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 4 | Colour | Green-yellow |
Connector type (category) | PG terminal | Configuration | Terre | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |