Manufacturer part number: 870-837
Brand: WAGO
Price: 409.93 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
870-837
Number of pins(Pole) | 1 | Product size (height)(mm) | 27.50 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 6 |
Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 4 |
Weight(g) | 8.667 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |
This page is 4-conductor protective conductor terminal 870, part number 870-837.
You can find the detail information about specifications and dimensions on part number 870-837.