Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2004-1402 |
2004-1403 |
2004-1405 |
2004-1406 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|
108.93 € | 50 Pieces Per Package | 1 pack | 10 Days | 10.7 | Orange | |||
108.93 € | 50 Pieces Per Package | 1 pack | 10 Days | 10.6 | Red | |||
94.11 € | 50 Pieces Per Package | 1 pack | 9 Days | 10.384 | Black | |||
108.93 € | 50 Pieces Per Package | 1 pack | 9 Days | 9.621 | Yellow |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 6.20 |
---|---|---|---|---|---|
Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 11 |
Nominal current(A) | 32 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 10 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |