4-conductor through terminal block 2002【1-100 Pieces Per Package】 (2002-1402)

4-conductor through terminal block 2002 2002-1402

Click on this image to zoom in.

Click on this image to zoom in.

  • 4-conductor through terminal block 2002 2002-1402
  • 4-conductor through terminal block 2002 2002-1402
  • 4-conductor through terminal block 2002 2002-1402
  • 4-conductor through terminal block 2002 2002-1402
  • Volume Discount

Product Details:

Manufacturer part number: 2002-1402

Brand: WAGO

Price: 196.75

Delivery time: 8 Days


Technical Data:

Number of pins: 1 Pole

Product size (height): 32.90 mm

Product size (length): 5.2 mm

Stripping length (max.): 10 mm

Min. stripping length: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-1402

Part Number
2002-1402
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Contamination level Weight
(g)
Colour Configuration Connector features Industrial goods

196.75 €

100 Pieces Per Package

1 pack Available 8 Days 132.905.210-2480036.382Orange-Complies with ATEX Ex-e II standardsYes

Loading...

  1. 1

Basic information

Product size (width)(mm) 5.2 Clamp width(mm) 5.20 Min. cross section (flexible)(mm²) 0.25
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 22 AWG max. 12 No. of rows 1
Pins per row 4 Connector type (category) Continuity Connection (components) Pull spring

This page is 4-conductor through terminal block 2002, part number 2002-1402.
You can find the detail information about specifications and dimensions on part number 2002-1402.

Variation of this product

Part Number
2002-1403
2002-1405
2002-1406
2002-1801
2002-1804
2002-6401
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Contamination level Weight
(g)
Colour Configuration Connector features Industrial goods

191.29 €

100 Pieces Per Package

1 pack Available 8 Days 132.905.210-2480036.382Red-Complies with ATEX Ex-e II standardsYes

191.29 €

100 Pieces Per Package

1 pack Available 8 Days 132.905.210-2480036.382Black-Complies with ATEX Ex-e II standardsYes

207.68 €

100 Pieces Per Package

1 pack Available 8 Days 132.905.210-2480036.382Yellow-Complies with ATEX Ex-e II standardsYes

5.75 €

1 Available 3 Days 1--121016400--GreyL+ swivelling cutter-

5.75 €

1 Available 3 Days 1--121016400--BlueN+ swivelling cutter-

180.36 €

100 Pieces Per Package

1 pack Available 75 Days 138.905.210-2480035.507GreyLComplies with ATEX Ex-e II standardsYes

Tech Support