Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-603 |
280-621 |
280-633 |
280-634 |
280-646 |
280-830 |
280-831 |
280-832 |
280-990 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Nominal current (A) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
179.27 € | 100 Pieces Per Package | 1 pack | 25 Days | 1 | 28 | 20 | Orange | - | - | |||
173.65 € | 100 Pieces Per Package | 1 pack | 25 Days | 1 | 28 | 24 | Grey | L | - | |||
196.07 € | 100 Pieces Per Package | 1 pack | 25 Days | 4 | 28 | 20 | Grey | L | - | |||
179.27 € | 100 Pieces Per Package | 1 pack | 25 Days | 4 | 28 | 20 | Blue | N | Complies with ATEX Ex I standards | |||
162.45 € | 100 Pieces Per Package | 1 pack | 26 Days | 1 | 36.50 | 24 | Grey | L | - | |||
201.67 € | 100 Pieces Per Package | 1 pack | 26 Days | 1 | 28 | 20 | Red | - | - | |||
179.27 € | 100 Pieces Per Package | 1 pack | 26 Days | 1 | 28 | 20 | Black | - | - | |||
179.27 € | 100 Pieces Per Package | 1 pack | 25 Days | 1 | 28 | 20 | Yellow | - | - | |||
235.01 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - | - | - | - |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Nominal current(A)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes