Car fuse clip 282 (282-698/281-429)

Car fuse clip 282 282-698/281-429

Click on this image to zoom in.

Click on this image to zoom in.

  • Car fuse clip 282 282-698/281-429
  • Car fuse clip 282 282-698/281-429
  • Volume Discount

Product Details:

Manufacturer part number: 282-698/281-429

Brand: WAGO

Price: 19.16

Delivery time: 3 Days


Technical Data:

Type: Circuit 1

Nominal voltage (details): 12/24 V

Connection (components): Pull spring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

282-698/281-429

Part Number
282-698/281-429
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Nominal voltage (details)
(V)
Connection (components)

19.16 €

1 Available 3 Days Circuit 112/24Pull spring

Loading...

  1. 1

Basic information

Nominal current(A) 25 Nominal voltage(V) 24 Cable cross section(mm²) 6
Connector type (category) Fuse terminal

This page is Car fuse clip 282, part number 282-698/281-429.
You can find the detail information about specifications and dimensions on part number 282-698/281-429.

Variation of this product

Part Number
282-696
282-698/281-413
282-698/281-434
282-698/281-449
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Nominal voltage (details)
(V)
Connection (components)

6.28 €

1 Available 3 Days -24-

16.93 €

1 Available 3 Days Circuit 124Pull spring

14.81 €

1 Available 3 Days Circuit 224Pull spring

14.81 €

1 Available 3 Days Circuit 212/24Pull spring

Tech Support