Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-218/281-410 |
769-228/281-410 |
769-238/281-410 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Stripping length (max.) (mm) | Weight (g) | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|
212.88 € | 50 Pieces Per Package | 1 pack | 9 Days | 1 | 8 | 8.2 | - | |||
521.01 € | 100 Pieces Per Package | 1 pack | 10 Days | 2 | - | 4.45 | - | |||
677.87 € | 100 Pieces Per Package | 1 pack | 10 Days | 2 | 8 | 4.716 | L |
Loading...
Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Nominal current(A) | 0.5 | Nominal voltage(V) | 250 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 2 | Colour | Grey |
Connector type (category) | Diode terminal | Connection (components) | Pull spring | Industrial goods | Yes |