Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2001-1211/1000-410 |
2001-1211/1000-411 |
2001-1311/1000-410 |
2001-1311/1000-411 |
2001-1411/1000-410 |
2001-1411/1000-411 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pins per row | Type (misc.) | |
---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 3 Days | 2 | 2-conductor diode terminal with 1N4007 diode | ||
5.75 € | 1 | Available | 3 Days | 2 | 2-conductor diode terminal with 1N4007 diode | ||
5.75 € | 1 | Available | 3 Days | 3 | 3-conductor diode terminal with 1N4007 diode | ||
5.75 € | 1 | Available | 3 Days | 3 | 3-conductor diode terminal with 1N4007 diode | ||
6.28 € | 1 | Available | 3 Days | 4 | 4-conductor diode terminal with 1N4007 diode | ||
5.75 € | 1 | Available | 3 Days | 4 | 4-conductor diode terminal with 1N4007 diode |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 4.2 | Clamp width(mm) | 4.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 9 | Nominal current(A) | 0.5 |
Nominal voltage(V) | 250 | Nominal voltage (details)(V) | 250 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 22 | AWG max. | 14 | No. of rows | 1 |
Colour | Grey | Connector type (category) | Diode terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + 1 diode |