Manufacturer part number: 870-826
Brand: WAGO
Price: 190.47 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
870-826
Number of pins(Pole) | 2 | Product size (height)(mm) | 27.50 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 6 |
Nominal current(A) | 24 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Weight(g) | 7.38 |
Colour | Grey | Connector type (category) | Continuity | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is Double feed-through terminal 870, part number 870-826.
You can find the detail information about specifications and dimensions on part number 870-826.