Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 48.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 3.5 | Clamp width(mm) | 3.50 | Stripping length (max.)(mm) | 11 |
Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 24 | AWG max. | 16 |
No. of rows | 1 | Pins per row | 2 | Connector type (category) | Continuity |
Connection (components) | Push-in connector | Connector features | + CAGE CLAMP® | Industrial goods | Yes |