2-conductor / 2-pin PE base terminal 769【50 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

769-217

Part Number
769-217
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

147.05 €

50 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 28.5 Product size (length)(mm) 5
Product size (width)(mm) 5 Clamp width(mm) 5 Stripping length (max.)(mm) 8
Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08
Max. cross section (inflexible)(mm²) 4 AWG (min.) 28 AWG max. 12
No. of rows 1 Pins per row 4 Weight(g) 11.278
Colour Green-yellow Connector type (category) Base terminal Configuration Terre
Connection (components) Pull spring Industrial goods Yes

This page is 2-conductor / 2-pin PE base terminal 769, part number 769-217.
You can find the detail information about specifications and dimensions on part number 769-217.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360