2-conductor / 2-pin, double-deck carrier terminal block 870【50 Pieces Per Package】

2-conductor / 2-pin, double-deck carrier terminal block 870

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870-102
870-104
870-107
870-108
870-109
870-151
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Stripping length (max.)
(mm)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Contamination level Weight
(g)
Colour Connector type (category) Configuration Connection (components)

114.37 €

50 Pieces Per Package

1 pack Available 10 Days 24065000.0840.082.539.106GreyDualport base terminalLPull spring

114.37 €

50 Pieces Per Package

1 pack Available 9 Days 24065000.0840.082.539.106BlueDualport base terminalNPull spring

173.65 €

50 Pieces Per Package

1 pack 9 Days 1406-0.0840.082.5-11Green-yellowDualport base terminalTerrePull spring

134.44 €

50 Pieces Per Package

1 pack 9 Days 14065000.0840.082.539.58GreyDualport base terminalLPull spring

134.44 €

50 Pieces Per Package

1 pack 9 Days 14065000.0840.082.539.5GreyDualport base terminalNPull spring

100.83 €

50 Pieces Per Package

1 pack 9 Days 237.1-500----310.3GreyBase terminalLPlug & Clip

Loading...

  1. 1

Basic information

Product size (length)(mm) 5 Product size (width)(mm) 5 Clamp width(mm) 5
Nominal current(A) 16 AWG (min.) 28 AWG max. 12
No. of rows 2 Pins per row 2 Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360