Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2006-1611/1000-541 |
2006-1611/1000-542 |
2006-1611/1000-836 |
2006-1621/1000-542 |
2006-1621/1000-836 |
2006-1621/1000-859 |
2006-1631/1000-541 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | |
---|---|---|---|---|---|---|---|
330.53 € | 25 Pieces Per Package | 1 pack | 7 Days | 23.545 | |||
330.53 € | 25 Pieces Per Package | 1 pack | 8 Days | 23.545 | |||
330.53 € | 25 Pieces Per Package | 1 pack | 7 Days | 23 | |||
330.53 € | 25 Pieces Per Package | 1 pack | 25 Days | 27.8 | |||
330.53 € | 25 Pieces Per Package | 1 pack | 7 Days | 35.146 | |||
379.83 € | 25 Pieces Per Package | 1 pack | 8 Days | - | |||
375.35 € | 25 Pieces Per Package | 1 pack | 7 Days | 25.316 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 59 | Product size (length)(mm) | 7.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 | Stripping length (max.)(mm) | 13 |
Nominal current(A) | 10 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 6 |
AWG (min.) | 20 | AWG max. | 8 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Fuse terminal | Connection (components) | Pull spring | Connector features | + swivelling fuse holder |
Industrial goods | Yes |