Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
270-572/281-434 |
270-585/281-507 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Connector features | |
---|---|---|---|---|---|---|---|---|---|
364.15 € | 50 Pieces Per Package | 1 pack | 8 Days | 4 | 39 | + red LED | |||
420.87 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 2 | - | + yellow LED |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 7 |
---|---|---|---|---|---|
Min. stripping length(mm) | 6 | Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 3 |
Colour | Grey | Connector type (category) | Actuator terminal | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |