Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2000-5310/102-000 |
2000-5310/1101-951 |
2000-5310/1102-950 |
2000-5317/102-000 |
2000-5317/1102-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | |
---|---|---|---|---|---|---|---|
409.93 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 250 | ||
912.77 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 24 | ||
912.77 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 24 | ||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 250 | ||
1,015.53 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 24 |
Loading...
Number of pins(Pole) | 8 | Clamp width(mm) | 7 | Stripping length (max.)(mm) | 11 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 | Min. cross section (flexible)(mm²) | 0.14 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 24 | AWG max. | 16 | No. of rows | 3 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Actuator terminal |
Connection (components) | Pull spring | Connector features | + PG connector | Industrial goods | Yes |