Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Product size (height)(mm) | 39 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 | Nominal current(A) | 18 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 3 | Colour | Grey |
Connector type (category) | Actuator terminal | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |