Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2004-1311/1000-400 |
2004-1311/1000-401 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
290.20 € | 50 Pieces Per Package | 1 pack | 25 Days | |||
290.20 € | 50 Pieces Per Package | 1 pack | 25 Days |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 6.20 |
---|---|---|---|---|---|
Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 11 |
Nominal current(A) | 1.5 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 20 | AWG max. | 10 | No. of rows | 1 |
Pins per row | 3 | Weight(g) | 9.67 | Colour | Grey |
Connector type (category) | Diode terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + 1 diode | Industrial goods | Yes |