Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-673/281-410 |
280-673/281-411 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
487.40 € | 100 Pieces Per Package | 1 pack | 7 Days | - | 9 | 8 | - | |||
552.04 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 5 | 8 | - | 7.976 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 28 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Nominal current(A) | 0.5 | Nominal voltage(V) | 250 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 3 | Colour | Grey |
Connector type (category) | Diode terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + 1 diode | Industrial goods | Yes |