• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

3-conductor Ex e II through terminal block 281【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281-693
281-993
281-998
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. Weight
(g)
Connector features
-

184.87 €

100 Pieces Per Package

1 pack 4 Days 3376.206.206.209-------10.594Complies with ATEX Ex I standards

94.11 €

50 Pieces Per Package

1 pack 26 Days 129-661090.0840.0842812-Complies with ATEX Ex-e II standards

162.45 €

100 Pieces Per Package

1 pack 7 Days 137-661090.0840.0842812-Complies with ATEX Ex-e II standards

Loading...

  1. 1

Basic information

Nominal current(A) 30 Nominal voltage(V) 550 No. of rows 1
Pins per row 3 Colour Grey Connector type (category) Continuity
Configuration L Connection (components) Pull spring Industrial goods Yes

Tech Support