3-conductor through terminal 781【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281-631
781-631
781-651
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Nominal voltage
(V)
Weight
(g)
Colour Configuration

179.27 €

100 Pieces Per Package

1 pack 7 Days 3780010.401GreyL

78.43 €

50 Pieces Per Package

1 pack 8 Days 43.50100011.706GreyL

80.67 €

50 Pieces Per Package

1 pack 7 Days 43.50100011.7BlueN

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (length)(mm) 6 Product size (width)(mm) 6
Clamp width(mm) 6 Stripping length (max.)(mm) 9 Nominal current(A) 32
Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08
Max. cross section (inflexible)(mm²) 4 AWG (min.) 28 AWG max. 12
No. of rows 1 Pins per row 3 Contamination level 3
Connector type (category) Continuity Connection (components) Pull spring Industrial goods Yes

Tech Support