Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
279-682 |
279-685 |
279-686 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Stripping length (max.) (mm) | Min. stripping length (mm) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Pins per row | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.31 € | 100 Pieces Per Package | 1 pack | 26 Days | 9 | 8 | 0.08 | 1.5 | 0.08 | 1.5 | 3 | Orange | |||
125.27 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 9 | 8 | 0.08 | 1.5 | 0.08 | 1.5 | 3 | Black | ||
125.27 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 14 | 12 | 0.2 | 10 | 0.2 | 10 | 4 | Yellow |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 27 | Product size (width)(mm) | 4 |
---|---|---|---|---|---|
Clamp width(mm) | 4 | Nominal current(A) | 18 | Nominal voltage(V) | 800 |
AWG (min.) | 28 | AWG max. | 16 | No. of rows | 1 |
Contamination level | 3 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Stripping length (max.)(mm)
Min. stripping length(mm)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
Pins per row
Colour
Filter by standard shipping days
Optional Attributes