Manufacturer part number: 2116-1301
Brand: WAGO
Price: 147.05 €
Delivery time: 7 Days
Product size (height): 36.90 mm
Product size (length): 113.50 mm
Nominal current: 90 A
Nominal voltage: 800 V
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2116-1301
Part Number
|
---|
2116-1301 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Nominal current (A) | Nominal voltage (V) | Colour | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
147.05 € | 20 Pieces Per Package | 1 pack | Available | 7 Days | 36.90 | 113.50 | 90 | 800 | Grey | + lever |
Loading...
Number of pins(Pole) | 3 | Product size (width)(mm) | 12 | Clamp width(mm) | 12 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 20 | Min. stripping length(mm) | 18 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 25 |
AWG (min.) | 20 | AWG max. | 4 | No. of rows | 1 |
Pins per row | 3 | Connector type (category) | Continuity | Connection (components) | Push-in connector |
Industrial goods | Yes |
This page is 3-conductor through terminal block, with push-button 2216, part number 2116-1301.
You can find the detail information about specifications and dimensions on part number 2116-1301.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Nominal current(A)
Nominal voltage(V)
Colour
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2216-1301 |
2216-1304 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Nominal current (A) | Nominal voltage (V) | Colour | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
87.39 € | 20 Pieces Per Package | 1 pack | 7 Days | 37.1 | - | 76 | - | Grey | + CAGE CLAMP® | |||
106.75 € | 20 Pieces Per Package | 1 pack | Available | 8 Days | 37.1 | - | 76 | - | Blue | + CAGE CLAMP® |