• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

1-conductor female plug 723【25 Pieces Per Package】

1-conductor female plug 723
  • Volume Discount

Product Details:

Manufacturer part number: 723-216/026-000

Brand: WAGO

Price: 114.37

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

723-216/026-000

Part Number
723-216/026-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.37 €

25 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Number of Poles(Pole) 2 Colour Light grey Connector type (category) Edge connector (receptacle)
Connection (components) Spring-loaded terminal Contact material Copper alloy Insulation material PA 6.6
Industrial goods Yes

This page is 1-conductor female plug 723, part number 723-216/026-000.
You can find the detail information about specifications and dimensions on part number 723-216/026-000.

Tech Support