Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
252.09 € | 100 Pieces Per Package | 1 pack | 25 Days | 48.9 | 7.7 | 5.31 | Grey | |||
308.12 € | 100 Pieces Per Package | 1 pack | 25 Days | 56.5 | 7.7 | 5.42 | Grey | |||
128.84 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 11.2 | 7.23 | Green-yellow | |||
145.65 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 11.2 | 7.17 | Grey | |||
151.25 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 11.2 | 7.23 | Green-yellow | |||
174.89 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 40.5 | 11.2 | 7.21 | Grey | ||
168.05 € | 50 Pieces Per Package | 1 pack | 25 Days | 48.9 | 11.2 | 7.53 | Grey | |||
173.65 € | 50 Pieces Per Package | 1 pack | 7 Days | 56.5 | 11.2 | 7.24 | Grey | |||
196.07 € | 50 Pieces Per Package | 1 pack | 7 Days | 56.5 | 11.2 | 7.64 | Grey | |||
179.27 € | 50 Pieces Per Package | 1 pack | 25 Days | 48.9 | 14.7 | 10.15 | Grey | |||
207.27 € | 50 Pieces Per Package | 1 pack | 7 Days | 59 | 14.7 | 9.625 | Grey | |||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 59 | 14.7 | 10.425 | Grey | ||
218.48 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 18.2 | 11.67 | Green-yellow | |||
256.88 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 40.5 | 18.2 | 11.61 | Grey | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 40.5 | 18.2 | 11.67 | Green-yellow | ||
246.49 € | 50 Pieces Per Package | 1 pack | 25 Days | 48.9 | 18.2 | 12.37 | Grey | |||
246.49 € | 50 Pieces Per Package | 1 pack | 7 Days | 59 | 18.2 | 11.845 | Grey | |||
280.11 € | 50 Pieces Per Package | 1 pack | 7 Days | 59 | 18.2 | 12.645 | Grey | |||
128.84 € | 25 Pieces Per Package | 1 pack | 7 Days | 40.5 | 21.7 | 13.79 | Grey | |||
147.05 € | 25 Pieces Per Package | 1 pack | 7 Days | 48.9 | 21.7 | 14.59 | Grey | |||
151.25 € | 25 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | |||
162.45 € | 25 Pieces Per Package | 1 pack | 7 Days | 59 | 21.7 | 14.865 | Grey | |||
174.89 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 40.5 | 25.2 | 16.01 | Grey | ||
168.05 € | 25 Pieces Per Package | 1 pack | 25 Days | 48.9 | 25.2 | 16.81 | Grey | |||
184.87 € | 25 Pieces Per Package | 1 pack | 7 Days | 64 | 25.2 | 17.438 | Grey | |||
173.65 € | 25 Pieces Per Package | 1 pack | 7 Days | 40.5 | 28.7 | 18.23 | Grey | |||
190.47 € | 25 Pieces Per Package | 1 pack | 25 Days | 48.9 | 28.7 | 19.03 | Grey | |||
190.47 € | 25 Pieces Per Package | 1 pack | 7 Days | 64 | 28.7 | 18.858 | Grey | |||
201.67 € | 25 Pieces Per Package | 1 pack | 7 Days | 64 | 28.7 | 19.658 | Grey | |||
196.07 € | 25 Pieces Per Package | 1 pack | 7 Days | 40.5 | 32.2 | 20.7 | Grey | |||
207.27 € | 25 Pieces Per Package | 1 pack | 25 Days | 48.9 | 32.2 | 21.25 | Grey | |||
267.81 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 48.9 | 35.7 | 24.27 | Grey | ||
262.35 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 69 | 35.7 | 23.759 | Grey | ||
257.69 € | 25 Pieces Per Package | 1 pack | 7 Days | 69 | 35.7 | 25.359 | Grey | |||
168.05 € | 20 Pieces Per Package | 1 pack | 8 Days | 40.5 | 39.2 | 24.89 | Grey | |||
207.27 € | 20 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | |||
207.27 € | 20 Pieces Per Package | 1 pack | 25 Days | 69 | 39.2 | 25.979 | Grey | |||
224.08 € | 20 Pieces Per Package | 1 pack | 25 Days | 69 | 39.2 | 27.579 | Grey | |||
207.27 € | 20 Pieces Per Package | 1 pack | 7 Days | 40.5 | 42.7 | 27.11 | Grey | |||
218.48 € | 20 Pieces Per Package | 1 pack | 25 Days | 69 | 42.7 | 28.199 | Grey | |||
130.71 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 40.5 | 46.2 | 29.6 | Grey | ||
123.24 € | 10 Pieces Per Package | 1 pack | 25 Days | 48.9 | 46.2 | 30.93 | Grey | |||
130.71 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 69 | 46.2 | 32.019 | Grey | ||
119.83 € | 10 Pieces Per Package | 1 pack | 7 Days | 40.5 | 49.7 | 31.55 | Grey | |||
130.71 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 48.9 | 49.7 | 33.15 | Grey | ||
130.71 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 69 | 49.7 | 32.639 | Grey | ||
141.61 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 48.9 | 53.2 | 35.37 | Grey | ||
136.17 € | 10 Pieces Per Package | 1 pack | 7 Days | 69 | 53.2 | 34.859 | Grey | |||
147.05 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 69 | 53.2 | 36.459 | Grey |
Loading...
Stripping length (max.)(mm) | 9 | Compatible with series (Wago) | 2020 | Accessory type (serial terminals) | Edge connector |
---|---|---|---|---|---|
Connection (components) | Spring-loaded terminal | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Weight(g)
Colour
Filter by standard shipping days
Optional Attributes