1-conductor Terminal Module Series 2022

1-conductor Terminal Module Series 2022
  • Volume Discount

Product Details:

Manufacturer part number: 2022-181

Brand: WAGO

Price: 1.33

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2022-181

Part Number
2022-181
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 5.2 Stripping length (max.)(mm) 12 Nominal current(A) 24
Nominal voltage(V) 690 Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 4 Compatible with series (Wago) 2022
Type (misc.) Terminal module Colour Grey Accessory type (serial terminals) End module

This page is 1-conductor Terminal Module Series 2022, part number 2022-181.
You can find the detail information about specifications and dimensions on part number 2022-181.

Tech Support