Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-212 |
769-213 |
769-232 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
130.71 € | 50 Pieces Per Package | 1 pack | 9 Days | 400 | 9 | |||
156.85 € | 50 Pieces Per Package | 1 pack | 25 Days | 250 | 11.9 | |||
119.83 € | 50 Pieces Per Package | 1 pack | Available | 9 Days | 400 | 5.566 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 16 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 2 |
Contamination level | 3 | Colour | Grey | Connector type (category) | Base terminal |
Configuration | L | Connection (components) | Pull spring | Industrial goods | Yes |