Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-239/281-413 |
769-239/281-434 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
536.69 € | 100 Pieces Per Package | 1 pack | 26 Days | |||
536.69 € | 100 Pieces Per Package | 1 pack | 26 Days |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 0.025 | Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Weight(g) | 4.82 | Colour | Grey |
Connector type (category) | Base terminal | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |