Manufacturer part number: 2006-8671
Brand: WAGO
Price: 8.40 €
Delivery time: 22 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2006-8671
Number of pins(Pole) | 1 | Product size (width)(mm) | 8 | Clamp width(mm) | 8 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 15 | Min. stripping length(mm) | 13 | Nominal current(A) | 30 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 20 | AWG max. | 10 |
No. of rows | 1 | Pins per row | 2 | Colour | Grey |
Connector type (category) | N terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + test option |
This page is 2-conductor disconnect / test terminal block 2006, part number 2006-8671.
You can find the detail information about specifications and dimensions on part number 2006-8671.