Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
264-120 |
264-125 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | |
---|---|---|---|---|---|---|---|---|---|
89.63 € | 100 Pieces Per Package | 1 pack | 8 Days | 0.50 | 0.5 | 20 | |||
89.63 € | 100 Pieces Per Package | 1 pack | 8 Days | 0.08 | 0.08 | 28 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 24.50 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 23 | Nominal voltage(V) | 750 | Max. cross section (flexible)(mm²) | 2.50 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Continuity |
Configuration | L | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |