Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
784-607 |
784-607/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
156.85 € | 25 Pieces Per Package | 1 pack | 8 Days | |||
140.04 € | 25 Pieces Per Package | 1 pack | 7 Days |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 10 |
---|---|---|---|---|---|
Product size (width)(mm) | 10 | Clamp width(mm) | 10 | Stripping length (max.)(mm) | 12 |
Nominal current(A) | 57 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 16 |
Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 24 |
AWG max. | 6 | No. of rows | 1 | Pins per row | 2 |
Weight(g) | 33.66 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |