Manufacturer part number: 2020-267
Brand: WAGO
Price: 621.85 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2020-267
Number of pins(Pole) | 2 | Product size (height)(mm) | 40.5 | Product size (length)(mm) | 4.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 3.5 | Clamp width(mm) | 3.50 | Stripping length (max.)(mm) | 9 |
Nominal current(A) | 13.5 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.14 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1 |
AWG (min.) | 24 | AWG max. | 16 | No. of rows | 1 |
Pins per row | 2 | Weight(g) | 3.24 | Colour | Green-yellow |
Connector type (category) | Terminal | Configuration | Terre | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is 2-Conductor start module 2020, part number 2020-267.
You can find the detail information about specifications and dimensions on part number 2020-267.