Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Contamination level | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
109.79 € | 200 Pieces Per Package | 1 pack | 8 Days | 23.20 | 3 | - | Grey | L | One-sided + actuator | |||
141.61 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 23.20 | 3 | - | Grey | L | Two-sided + actuator | ||
117.64 € | 200 Pieces Per Package | 1 pack | 7 Days | 23.20 | 3 | - | Grey | L | One-sided + actuator | |||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 23.20 | 3 | - | Grey | L | Two-sided + actuator | ||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 23.20 | 3 | - | Blue | N | Complies with ATEX Ex I standards | ||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 23.20 | 3 | - | Blue | N | Complies with ATEX Ex I standards | ||
109.79 € | 200 Pieces Per Package | 1 pack | 8 Days | 23.20 | 3 | - | Orange | - | One-sided + actuator | |||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | 23.20 | 3 | - | Orange | - | Two-sided + actuator | ||
109.79 € | 200 Pieces Per Package | 1 pack | 7 Days | 18 | - | - | Green-yellow | Terre | + sleeve | |||
117.64 € | 200 Pieces Per Package | 1 pack | 8 Days | 23.20 | - | - | Green-yellow | Terre | One-sided + actuator | |||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 23.20 | - | - | Green-yellow | Terre | Two-sided + actuator | ||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 23.20 | 3 | - | Grey | L | Two-sided + actuator | ||
109.79 € | 200 Pieces Per Package | 1 pack | 7 Days | 18 | 3 | - | Grey | L | + latch lock base | |||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 23.20 | 3 | - | Grey | L | One-sided + actuator | ||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | 23.20 | 3 | - | Grey | L | Two-sided + actuator | ||
109.79 € | 200 Pieces Per Package | 1 pack | 7 Days | 18 | 3 | - | Blue | N | Complies with ATEX Ex I standards | |||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | 23.20 | 3 | - | Blue | N | Complies with ATEX Ex I standards | ||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | 23.20 | 3 | - | Blue | N | Complies with ATEX Ex I standards | ||
107.55 € | 200 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | - | - | |||
109.79 € | 200 Pieces Per Package | 1 pack | 7 Days | 23.20 | 3 | - | Orange | - | One-sided + actuator | |||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | - | - | - | - | - | - | ||
109.79 € | 200 Pieces Per Package | 1 pack | 7 Days | 18 | - | - | Green-yellow | Terre | + latch lock base | |||
105.31 € | 200 Pieces Per Package | 1 pack | 7 Days | 23.20 | - | - | Green-yellow | Terre | One-sided + actuator | |||
153.03 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | 23.20 | - | - | Green-yellow | Terre | Two-sided + actuator | ||
125.27 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 18 | - | 2.5 | Grey | L | + sleeve | ||
98.59 € | 200 Pieces Per Package | 1 pack | 7 Days | 23.20 | 3 | - | Grey | L | One-sided + actuator | |||
136.17 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 23.20 | 3 | - | Grey | L | Two-sided + actuator |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 6 | Clamp width(mm) | 6 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 24 |
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 2 |
Connector type (category) | Terminal | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Contamination level
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes