Manufacturer part number: 2016-1202
Brand: WAGO
Price: 56.01 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2016-1202
Number of pins(Pole) | 1 | Product size (height)(mm) | 36.90 | Product size (length)(mm) | 12 |
---|---|---|---|---|---|
Product size (width)(mm) | 12 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 18 |
Nominal current(A) | 76 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 25 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 16 |
AWG (min.) | 20 | AWG max. | 4 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Weight(g) | 21.7 |
Colour | Orange | Connector type (category) | Continuity | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
This page is 2-conductor through terminal 2016, part number 2016-1202.
You can find the detail information about specifications and dimensions on part number 2016-1202.