2-conductor through terminal 781【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
781-604
781-992
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.49 €

50 Pieces Per Package

1 pack Available 6 Days

91.49 €

50 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Product size (height)(mm) 43.50 Product size (length)(mm) 6
Product size (width)(mm) 6 Clamp width(mm) 6 Stripping length (max.)(mm) 9
Nominal current(A) 30 Nominal voltage(V) 750 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 4
AWG (min.) 28 AWG max. 12 No. of rows 1
Pins per row 2 Weight(g) 9.564 Colour Grey
Connector type (category) Continuity Configuration L Connection (components) Pull spring
Connector features Complies with ATEX Ex-e II standards Industrial goods Yes

Tech Support