Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
783-992
Number of pins(Pole) | 2 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 12 |
---|---|---|---|---|---|
Product size (width)(mm) | 12 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 16 |
Nominal current(A) | 68 | Nominal voltage(V) | 750 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 16 |
AWG (min.) | 24 | AWG max. | 6 | No. of rows | 1 |
Pins per row | 2 | Weight(g) | 32.204 | Colour | Grey |
Connector type (category) | Continuity | Configuration | L | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
This page is 2-conductor through terminal 783, part number 783-992.
You can find the detail information about specifications and dimensions on part number 783-992.